iQue® Flush Concentrate Solution

The iQue® Flush Concentrate Solution is compatible with the iQue® Screener, iQue® Screener PLUS and the iQue® 3. A mildly basic solution used to clean and decontaminate the probe and tubing.

Top Features of iQue® Flush Concentrate Solution:

  • Cleanse and wash the probe and tubing on the sampling deck
  • Prevents clogging or contamination in the probe and tubing

Popular Applications for iQue® Flush Concentrate Solution:

  • For use in Sampling Area Fluid Station for iQue® Screener, iQue® Screener Plus, iQue® Screener HD; HTFC

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$272.00
Item No.: 
90077
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

iQue® Flush Concentrate Solution runs in a sequence of Flush, Cleaner and Water/Rinse through the probe and tubing using the solutions on the sampling deck. This clean should be used any time there is suspected clogging or contamination in the probe and tubing - for example, when the daily QC water test returns a higher-than-normal result. You can customize the duration of the clean from 4 minutes to 32 minutes using the Probe and Tubing Clean Duration slider.

Reliable Maintenance

iQue® Flush Concentrate runs in a sequence of Flush, Cleaner and Water/Rinse through the probe and tubing using the solutions on the sampling deck. This clean should be used any time you suspect clogging or contamination in the probe and tubing, for example, when the Daily QC water test returns a higher-than-normal result. You can customize the duration of the clean from 4 minutes to 32 minutes using the Probe and Tubing Clean Duration slider.

Features

  • Device/Instrument Compatibility
    • iQue® Screener
    • iQue® Screener PLUS

Product Information

  • Brand
    iQue®
  • Pack Size
    5 PK

Volume

  • Volume
    20 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.