Analytical Weighing Cells
The Analytical weighing cells cover a range of up to 600g with a resolution of 0.1mg. The fully automatic production of the weighing system from an aluminum block prevents assembly errors. The weighing system is also available with an internal adjustment function on request. This ensures the unit can be easily and quickly recalibrated for the environment in which it is being used.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (13)
Analytical Weighing Cells