NutriStem® hPSC XF Medium

  • Predefined, xeno-free, serum-free medium
  • Designed for optimal growth and expansion of human iPS and hES cells
  • Customizable formulation
  • Custom scale-up services available
  • Scientific and regulatory support
  • Drug Master Files available

Volume
Price (USD):
$94.00
Item No.: 
05-100-1B
Availability: 
Pieces
45

*Custom/bulk order quotes are provided within 72 hours of request.

NutriStem® hPSCXF Medium is a widely published, defined, xeno-free, serum-free cell culture medium designed to support the growth and expansion of human induced pluripotent stem (hiPS) and human embryonic stem (hES) cells. Protocols have been established around the world for applications ranging from derivation to differentiation. NutriStem® hPSC XF Medium offers the ability to culture cells in a completely xeno-free medium without the need for high levels of basic FGF and other stimulatory growth factors and cytokines. NutriStem® hPSC XF Medium exhibits a consistent media performance and predictable cellular behavior derived from a defined xeno-free formulation as well as increased reproducibility shown in long-term growth of over 50 passages.Low-protein formulation that contains stable L-alanyl-L-glutamine and HSA.NutriStem® hPSC XF FeaturesDefined, serum-free, and xeno-freeFlexible and compatible with multiple matricesAmenable to weekend-free cultureFDA Drug Master File (DMF) available, produced under cGMPEnables efficient expansion and growth of hES and hiPS cells in feeder-free culture systemsExtensively tested and widely used on multiple hES and iPS cell lines, including H1, H9.2, I6, I3.2, and CL1/bulletlist

Applications

  • Application
    • Angiogenesis
    • Antibody Discovery
    • Cell Line Development
    • Air Monitoring for Trace Metal Analyses
    • Animal weighing
  • Application Area
    Pluripotent stem cell culture

Compliance Information

  • Origin
    Xeno-Free

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Product Information

  • Brand
    NutriStem®

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    100 mL
´