• Shop
  • Perfusion Recipe Service for BioPAT® MFCS

Perfusion Recipe Service for BioPAT® MFCS

Creating recipes can be a time-consuming and tedious task, especially when complex automation strategies must be implemented. Leverage the experience of the Sartorius MFCS engineers, which can create a ready-to-use BioPAT® MFCS recipe template for perfusion and concentrated fed-batch cell cultivation guided by on-screen instructions for Biostat STR® 50L, and Biostat® B-DCU 2L, 5L or 10L including:

  • S88 phases for bioreactor preparation, cell growth, production and product harvesting.
  • Automated algorithms for cell-density-based control of media and feed flow rates, cell bleed flow rates mixing, oxygen transfer and CO2 stripping and antifoam dosing (if applicable).
  • Optimized, scale-dependent control parameters.
  • Predefined alarm settings for early warning and timely mitigation of failure modes.
  • Comprehensive documentation.
  • Optional available qualification services.
  • Item No.: 
    perfusion_recipe_service_for_biopat_mfcs
    Availability: 
    *Custom/bulk order quotes are provided within 72 hours of request.

    BioPAT® MFCS perfusion recipe allows bioprocess operators to implement automation strategies for perfusion processes quick and in line with Quality by Design (QbD) principles.

  • Pre-prepared recipe by our process specialists, easily adaptable to your needs.
  • Improved batch-to-batch consistency.
  • Automated processing to free up operator time.
  • Standardized automation compliant with ANSI-88.
  • Decreased risk of errors.
  • Minimized number of rejected lots.
  • ´