Efficient and Versatile TFF from PD to Pilot

One-skid solution is safe and efficient

A single system streamlines three steps (mixing, filtration, UF/DF) and eliminates product transfer.

Fully scalable single-use solution

Versatile cGMP single-use TFF system provides a seamless transition from 1-20 L scale (i.e. 2 - 100 L starting volume).

Flexible process sequencing

The system has the flexibility to accommodate different sequences of process steps.

Reduced bioburden, ready-to-use system

A gamma-irradiated closed-loop system prevents leaks and eliminates cleaning and validation efforts.

Item No.: 
SFEXPERTSU
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

The Sartoflow® Expert SU is a flexible fully automated single-use TFF system for process development up to pilot-scale manufacturing, running filtration sizes from 0.14 up to 1.4 m² in 1-20 L scale. It streamlines up to three process steps - mixing, ultrafiltration/diafiltration and sterile-grade filtration in a robust fully single-use closed loop, increasing operator safety, product integrity and process quality.

Applications

  • Application
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Concentration
    • Microfiltration
    • Ultrafiltration
    • Desalting
    • Buffer Exchange
    • Single Use Processing
    • Antibody Purification
    • Protein Concentration
    • DNA Concentration
    • mRNA concentration

Connections (Physical)

  • Connector(s)
    Aseptic, MPC, and Luer connectors on single-use flow kits and bags

Dimensions

  • Dimensions WxDxH
    Base Unit: 1,430 x 755 x 1,755 mm (nominal) With 2nd bag holder: 1,875 x 755 x 1,755 mm (nominal)
  • Membrane Area
    0.14, 0.28, 0.42, 1.4 m²
  • Tube Size (ID – OD)
    3/8"

Features

  • Display
    Colored Touchscreen
  • Including Control Station
    Yes
  • Sensors
    • pH
    • Conductivity
    • Pressure
    • Flow
    • Temperature
    • UV
  • Temperature Control
    Refrigerated and heated
  • Temperature Sensor
    pT100

General Specifications

  • Cassette Format
    • Sartocon® SCU
    • Sartocube® SCU
    • Sartocon Cassettes
    • Sartocube Cassettes
  • Filter Format
    Cassettes
  • Pump Output
    Up to 900 L/h

Materials of Construction

  • Recirculation Vessel
    single-use

Operating Conditions

  • Maximum Operating Pressure
    4 bar | 58 psi
  • Minimum Operating Volume
    ~ 600 mL
  • Recommended Operating Temperature
    Up to 40 C°

Power Requirements

  • Power Requirements
    100 - 120 V, 50/60 Hz, 9A220 - 240 V, 50/60 Hz, 5A

Product Information

  • Brand
    Sartoflow®

Volume

  • Bag Volume
    1-20 L (20 L 3D mixing bag)
  • Hold-up Volume
    ~ 400 mL
  • Recirculation Vessel Volume
    1-20 L (20 L 3D mixing bag)

Weight

  • Total Weight
    450 kg
´