Recombumin® Prime
Recombumin® Prime recombinant human albumin is a multifunctional excipient, ancillary and raw material, manufactured to ICHQ7 cGMP and USP-NF standard.
Recombumin® Prime has multiple applications in cell therapies, gene therapies, viral-based therapies, vaccines, medical devices and diagnostics. A Recombumin® Prime sample contains 1g of recombinant albumin in 5ml and is suitable for initial evaluation and research use only.
"*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (2)
Recombumin® Prime is a multitool for biopharmaceutical, vaccine, diagnostic, and medical device manufacturers, offering benefits through various applications. Recombumin® Prime has been utilized in a vaccine manufacturing process to deliver over 200 million doses of paediatric vaccine alone, as well as being used in various marketed, pre-clinical and clinical phase treatments, and medical devices.
Key Features
- Security of supply | Recombumin® can be shipped worldwide*.
- Batch-to-batch consistency | Reducing process variation, which affects HSA (human blood product) users.
- Regulatory support for the product | The Recombumin® portfolio is supported by a comprehensive regulatory package and filings in key markets globally.
- Market experience | Dosed well over 200 million times in a paediatric vaccine product and used in licensed and marketed therapeutics & medical devices; be confident in the safety and performance of Recombumin®.
- Recombinant | 100% animal and human origin free and chemically definedICHQ7 cGMP manufacturing standard | The Recombumin® portfolio delivers unsurpassed quality and has never been the subject of a product recall.
- USP-NF | From the only USP-NF compliant recombinant human albumin portfolio; Recombumin® Prime supports product development acceleration reducing time required for testing.
- Drug Master Files | Extensive regulatory packages and experience supports products from the research lab to the clinic.
Recombumin® Prime Supports in the Manufacture of:
- Cell therapies
- Gene therapies
- Protein based therapies
- Viral based therapies
- Vaccines
- Medical devices
- Diagnostics
Example Workflow Applications:
- Media and buffer preparation
- Cell selection
- Transduction
- Expansion
- Differentiation
- Harvest
- Cryopreservation
- Excipient
- Biological
*Excluding Russia"
....