Tuflux® TPE Tube

Sartorius Tuflux® TPE is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in the biopharmaceutical manufacturing processes.

Choose your product

Filter by product attributes

Products (7)

  • Tuflux® TPE - Tube 1/2" ID × 3/4" OD (30 m)
    Item no.
    FSA121873
    Tube Size (ID – OD)
    1/2" × 3/4" (12.7 mm × 19.1 mm)
    Tube Length
    30 m
  • Tuflux® TPE - Tube 1/4" ID × 3/8" OD (125 m)
    Item no.
    FSA121870
    Tube Size (ID – OD)
    1/4" × 3/8" (6.4 mm × 9.6 mm)
    Tube Length
    125 m
  • Tuflux® TPE - Tube 1/4" ID × 7/16" OD (100 m)
    Item no.
    FSA121871
    Tube Size (ID – OD)
    1/4" × 7/16" (6.4 mm × 11.1 mm)
    Tube Length
    100 m
  • Tuflux® TPE - Tube 1/8" ID × 1/4" OD (200 m)
    Item no.
    FSA121869
    Tube Size (ID – OD)
    1/8" × 1/4" (3.2 mm × 6.4 mm)
    Tube Length
    200 m
  • Tuflux® TPE - Tube 3/4" ID × 1" OD (20 m)
    Item no.
    FSA121874
    Tube Size (ID – OD)
    3/4" × 1" (19.1 mm × 25.4 mm)
    Tube Length
    20 m
  • Tuflux® TPE - Tube 3/4" ID × 1-1/8″ OD (20 m)
    Item no.
    FSA121875
    Tube Size (ID – OD)
    3/4" × 1-1/8" (19.1 mm × 28.6 mm)
    Tube Length
    20 m
  • Tuflux® TPE - Tube 3/8" ID × 5/8" OD (50 m)
    Item no.
    FSA121872
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
    Tube Length
    50 m
  • Sartorius Tuflux® TPE, manufactured by Raumedic, is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.

    Tuflux® TPE can be assembled on Sartorius single-use assemblies or is available as non sterile tubing coils.

    It is available in 7 different internal diameters ranging from 1/8" (3.2 mm) to 3/4" (19.1 mm) and a wall thickness from 1/16" (1.6 mm) to 3/16" (4.8 mm).

    • Material: Synthetic thermoplastic elastomer suitable for pumping application
    • Antioxidant level in tubing formulation is optimized for best cell growth results
    • Temperature range: from –55 °C to 135 °C (–67 °F to 275 °F)
    • Printing of ID and OD dimensions on the tubing: facilitates tubing identification
    • Unique color coding, aligned with Biowelder® TC tube holders
    • Sterilization: Gamma irradiation and autoclave
    • Tuflux® TPE is available from stock as non-sterile tubing coil packaged in a double PE bag
    • Packaging: Primary and secondary PE packaging
    • Certificate of Release: delivered with each order for traceability
    • Validated Biowelder® TC parameters for co-welding of Tuflux® TPE to other TPE tubes
    • Validation Guide & Extractable Guide available
    • USP <87>& USP <88> Class VI; ISO 10993-5; ADCF Certified; ADCF; USP <661>; REACH; 2011/65/EC for heavy metals

    Product Information

    • Brand
      Tuflux® TPE