Choose your product
Most used filters
Filter by product attributes
Tuflux® Silicone & TPE Tubing (14)
Added to Shopping Cart
Product Family
Tuflux® SIL Braided Tube
Product Family
Tuflux® SIL Tube
Item no.
FSA117426
Tube Size (ID – OD)
1/4" × 3/8" (6.4 mm × 9.6 mm)
Tube Length
50 m
Tubing
Silicone (Tuflux® SIL)
Application Area
Transferring
Item no.
FSA117429
Tube Size (ID – OD)
1/2" × 3/4" (12.7 mm × 19.1 mm)
Tube Length
20 m
Tubing
Silicone (Tuflux® SIL)
Application Area
Transferring
Item no.
FSA117427
Tube Size (ID – OD)
1/4" × 7/16" (6.4 mm × 11.1 mm)
Tube Length
50 m
Tubing
Silicone (Tuflux® SIL)
Application Area
Transferring
Item no.
FSA117425
Tube Size (ID – OD)
1/8" × 1/4" (3.2 mm × 6.4 mm)
Tube Length
100 m
Tubing
Silicone (Tuflux® SIL)
Application Area
Transferring
Item no.
FSA117430
Tube Size (ID – OD)
3/4" × 1" (19.1 mm × 25.4 mm)
Tube Length
15 m
Tubing
Silicone (Tuflux® SIL)
Application Area
Transferring
Item no.
FSA117431
Tube Size (ID – OD)
3/4" × 1-1/8" (19.1 mm × 28.6 mm)
Tube Length
15 m
Tubing
Silicone (Tuflux® SIL)
Application Area
Transferring
Item no.
FSA117428
Tube Size (ID – OD)
3/8" × 5/8" (9.6 mm × 15.9 mm)
Tube Length
25 m
Tubing
Silicone (Tuflux® SIL)
Application Area
Transferring
Item no.
FSA309865-D
Brand
8798954259040
Item no.
FSA121871
Tube Size (ID – OD)
1/4" × 7/16" (6.4 mm × 11.1 mm)
Tube Length
100 m
Tubing
TPE (Tuflux® TPE)
Application Area
Transferring
Item no.
FSA121869
Tube Size (ID – OD)
1/8" × 1/4" (3.2 mm × 6.4 mm)
Tube Length
200 m
Tubing
TPE (Tuflux® TPE)
Application Area
Transferring
Item no.
FSA121874
Tube Size (ID – OD)
3/4" × 1" (19.1 mm × 25.4 mm)
Tube Length
20 m
Tubing
TPE (Tuflux® TPE)
Application Area
Transferring
Item no.
FSA121872
Tube Size (ID – OD)
3/8" × 5/8" (9.6 mm × 15.9 mm)
Tube Length
50 m
Tubing
TPE (Tuflux® TPE)
Application Area
Transferring