Choose your product

Most used filters

Filter by product attributes

Flexboy® 2D Bags (201)

  • 2D Bags Tray and Rack System

    Product Family

    2D Bags Tray and Rack System

    Tray and Rack Systems are designed to facilitate handling of one or more Flexsafe®, Flexboy® and Flexel® 2D Bags, available in sizes ranging from 5L to 50L, within biopharmaceutical manufacturing processes.

    Show all Products
  • Flexboy® 2D Bags

    Product Family

    Flexboy® 2D Bags

    For more than 30 years, Flexboy® bags (5mL to 50L) have provided robust solutions for the storage, sampling, and transfer of all biopharmaceutical fluids in all process steps. Flexboy® bags promise quality supply, robustness, closure integrity, biocompatibility, and cell growth performance.

    Show all Products
  • 2D Bags Racking System, 50 L
    Item no.
    FFA103023
    Volume
    50 L
    Process Step
    Drug Substance Purification, Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates, Media Preparation, Buffer Preparation
    Brand
    Flexboy®, Flexsafe® 2D, Flexel®
  • 2D Bags Tray and Lid, 10 L
    Item no.
    FFA102715
    Volume
    10 L
    Process Step
    Drug Substance Purification, Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates, Media Preparation, Buffer Preparation
    Brand
    Flexboy®, Flexsafe® 2D, Flexel®
  • 2D Bags Tray and Lid, 20 L
    Item no.
    FFA102716
    Volume
    20 L
    Process Step
    Drug Substance Purification, Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates, Media Preparation, Buffer Preparation
    Brand
    Flexboy®, Flexsafe® 2D, Flexel®
  • 2D Bags Tray and Lid, 5 L
    Item no.
    FFA102705
    Volume
    5 L
    Process Step
    Drug Substance Purification, Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates, Media Preparation, Buffer Preparation
    Brand
    Flexboy®, Flexsafe® 2D, Flexel®
  • 2D Bags Tray, 10 Liters
    Item no.
    FFA113142
    Volume
    10 L
    Process Step
    Drug Substance Purification, Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates, Media Preparation, Buffer Preparation
    Brand
    Flexboy®, Flexsafe® 2D, Flexel®
  • 2D Bags Tray, 20 Liters
    Item no.
    FFA113143
    Volume
    20 L
    Process Step
    Drug Substance Purification, Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates, Media Preparation, Buffer Preparation
    Brand
    Flexboy®, Flexsafe® 2D, Flexel®
  • 2D Bags Tray, 5 L
    Item no.
    FFA113141
    Volume
    5 L
    Process Step
    Drug Substance Purification, Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates, Media Preparation, Buffer Preparation
    Brand
    Flexboy®, Flexsafe® 2D, Flexel®
  • Flexboy® 10 L (MPC/MPC)
    Item no.
    FFB128267
    Volume
    10 L
    Connector(s)
    MPC
    Tube Length
    0.61 m (24")
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
  • Flexboy® 20 L (MPC/MPC)
    Item no.
    FFB128268
    Volume
    20 L
    Connector(s)
    MPC
    Tube Length
    0.61 m (24")
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
  • Flexboy® 2D Bag - MPC - MPC - EVA - 10 L
    Item no.
    FFB101974
    Volume
    10 L
    Connector(s)
    MPC
    Tube Length
    0.1 m (4")
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
  • Flexboy® 2D Bag - MPC - MPC - EVA - 20 L
    Item no.
    FFB101961
    Volume
    20 L
    Connector(s)
    MPC
    Tube Length
    0.1 m (4")
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
  • Flexboy® 2D Bag - MPC - MPC - EVA - 5 L
    Item no.
    FFB102025
    Volume
    5 L
    Connector(s)
    MPC
    Tube Length
    0.1 m (4")
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
  • Flexboy® 2D Bag - MPC - MPC - EVA - 50 L
    Item no.
    FFB102340
    Volume
    50 L
    Connector(s)
    MPC
    Tube Length
    0.1 m (4")
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
  • Results per page: | |