Hipersep® Prochrom PS

Hipersep® Prochrom PS lab columns are designed for convenient and fast packing. It combines the advantages of both Hipersep® Prochrom DAC columns and an ultra-fast packer. This technology is engineered for producers maintaining a range of pre-packed columns, or in combination with the Hipersep® Varicol Multi-column and continuous chromatography process.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (2)

Hipersep® Prochrom PS

This packer enables packing or unpacking in less than 5 minutes.You only need one packer for several 50 or 80 mm I.D. columns. Columns can be used on the packer in DAC mode or detached, a proprietary compression device maintaining bed compression.