All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

Choose your product

Filter by product attributes

Products (89)

  • Sartoguard GF Capsule 0.1µm size 4 5pc
    Item no.
    5481358M4--SS--B
    Outer Diameter
    63 mm (46 mm without Connection / Valves)
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.45 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Capsule 0.2µm size 4 5pc
    Item no.
    5481307G4--SS--B
    Outer Diameter
    63 mm (46 mm without Connection / Valves)
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Cartridge 0.1µm 10"
    Item no.
    5482558M1
    Outer Diameter
    70 mm
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.2 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Cartridge 0.1µm 20"
    Item no.
    5482558M2
    Outer Diameter
    70 mm
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.2 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Cartridge 0.1µm 30"
    Item no.
    5482558M3
    Outer Diameter
    70 mm
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.2 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Cartridge 0.2µm 10"
    Item no.
    5482507G1
    Outer Diameter
    70 mm
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Cartridge 0.2µm 20"
    Item no.
    5482507G2
    Outer Diameter
    70 mm
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Cartridge 0.2µm 30 inch | 25pc
    Item no.
    5482507G3------G
    Pore Size Final-filter
    0.2μm
    Pore Size Pre-filter
    1.2μm
    Material o-ring | seal
    Silicone (SI)
    Capsule/Cartridge Format
    Cartridges
  • Sartoguard GF Cartridge 0.2µm 30"
    Item no.
    5482507G3
    Outer Diameter
    70 mm
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Cartridge 0.2µm 40"
    Item no.
    5482507G4
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.1µm 10 inch
    Item no.
    5487358M1--SS
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.45 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.1µm 10 inch
    Item no.
    5487358M1--SO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.45 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.1µm 10 inch
    Item no.
    5487358M1--OO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.45 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.1µm 20 inch
    Item no.
    5487358M2--SO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.45 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.1µm 20 inch
    Item no.
    5487358M2--OO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.45 µm
    Material o-ring | seal
    Silicone (SI)
  • Results per page: | |

    Sartoguard GF filter elements combine the defined retention performance of membrane filters with high adsorptive power of glass fiber fleeces. They provide the finest, most efficient and reliable performance for critical prefiltration applications. They are ideally suited for effective retention of particles colloids and lipids which block more expensive sterilizing grade or Mycoplasma retentive membrane filters quickly.

    Sartoguard GF filters provide the finest, most efficient and reliable performance for critical prefiltration applications.

    Sartoguard GF filter elements combine the defined retention performance of membrane filters with high adsorptive power of glass fiber fleeces. They provide the finest, most efficient and reliable performance for critical prefiltration applications. They are ideally suited for effective retention of particles colloids and lipids which block more expensive sterilizing grade or Mycoplasma retentive membrane filters quickly.

    Sartoguard GF filters provide the finest, most efficient and reliable performance for critical prefiltration applications.

    Materials of Construction

    • Material o-ring | seal
      Silicone (SI)