Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Female Luer Lock, Male Luer Slip, Pack Size 50
Utilize the Minisart® High Flow Syringe Filter for optimal delivering the highest flow rates of aqueous liquids with a pH of 3-14. Due to the asymmetric structure, the PES surface virtually behaves like a prefilter.
Top Features of the Minisart® Syringe Filter
- Sterile and ready-to-use
- Slightly asymmetric PES with a superior flow rate
- Low non-specific binding
- Bidirectional use possible
Popular Applications for Minisart® Syringe Filters
- Filtration of aqueous liquids
- Item No.:
- High-Flow-Syringe-Filter
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with Acrylic-based MBS Housing
Streamline your laboratory workflows with Minisart® Syringe Filters while reducing sample loss.
Sterile and Ready-To-Use
Each Minisart® High Flow syringe filter has been sterilized and is ready to be used immediately. Remove seal from blister to expose filter and use immediately. Once opened, they cannot be resterilized.
Slightly Asymmetric PES with a Superior Flow Rate
The syringe filter has a slightly asymmetric PES membrane with a high hydrophilic surface to achieve a superior flow rate. The narrow pore size makes it particularly suitable for sterile filtration in research laboratories.
Low Non-Specific Binding
A vital advantage of these filters is their low non-specific binding capacity. They are therefore recommended for the filtration of aqueous solutions as well for protein filtration. Furthermore, the low level of extractables makes them suitable for environmental analysis.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.