MSCgo™ Differentiation Media

Serum-free, xeno-free media for the efficient and reproducible differentiation of human mesenchymal stem cells to osteogenic, adipogenic, and chondrogenic lineages.

The MSCgo™ family of differentiation media is complete and ready-to-use with optimized differentiation protocols.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (7)

MSCgo™ is a unique line of serum-free and xeno-free differentiation media, providing the ability to efficiently differentiate hMSC from various sources (hMSC-AT, hMSC-BM, and hMSC-CT) into adipocytes, chondrocytes, and osteocytes.

MSCgo™ features and advantages:

  • Serum-free, xeno-free - eliminating the drawbacks of unwanted background differentiation and interruption in cell metabolism
  • User friendly - all necessary ingredients are included
  • Suitable for various sources of hMSC

Product Information

  • Brand
    MSCgo™