• Shop
  • Lysine HyperD® Bulk Resins

Lysine HyperD® - 1 L

Lysine HyperD® affinity resin is used for the purification of lysine binding proteins like plasminogen. It provides high protein binding capacities at high flow rates.

Pack Volume
Price (USD):
$9,030.00
Item No.: 
20059-010
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.

Lysine HyperD® resin is a high-speed, high-capacity affinity resin for the preparative scale purification of biological molecules that bind to lysine, such as plasminogen from human or animal species plasma. Lysine HyperD affinity resin employs a high capacity hydrogel polymerized within the large pores of a rigid bead. This design combines the desirable characteristics of a soft, high capacity gel with the dimensional stability of a rigid bead. Dynamic binding capacity is virtually independent of linear velocity. High productivity is obtained as a result of this combination. Resin packing is fast due to the high density of the beads.

Features and Benefits

- High dynamic capacity <br>- Rigid resin allows high flow rates

Applications

- Plasminogen purification

Applications

  • Application
    8799045419616

Compliance Information

  • Quality Standards
    • CoA
    • RSF

Dimensions

  • Bead Size
    70 µm

General Specifications

  • Flow Rate
    100-600cm/h
  • Resin Format
    8799082185312

Materials of Construction

  • Base Matrix
    8798948196960

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    3 to 13 (working pH)

Physicochemical Information

  • Ligand
    8804842373728

Product Information

  • Brand
    8798957109856
  • Pack Size
    1
  • Pack Volume
    1 L
  • Resin Delivery Condition
    8799082381920
  • Resin Type
    8799082512992
  • What you receive
    1 bottle resin, instructions

Storage Conditions

  • Storage Conditions
    8799087002208
´