• Shop
  • Tuflux® SIL Braided Tube

Tuflux® SIL Braided Tube 1" ID × 1-3/8" OD (10 m)

Sartorius Braided Tuflux® SIL is a pressure resistant platinum cured silicone tubing designed to facilitate pressurized fluid transfer in many pharmaceutical and biopharmaceutical applications.

Tube Size (ID – OD)
Item No.: 
FSA309860
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Sartorius Braided Tuflux® SIL is designed to facilitate pressurized fluid transfer in the biopharmaceutical manufacturing processes. It is a highly resistant platinum cured silicone tubing reinforced with medical grade PET mesh material manufactured by Raumedic. Braided Tuflux® SIL can be assembled on Sartorius single-use assemblies or is available as non-sterile tubing coils.It is available in 6 different dimensions from 1/8" (3.2 mm) to 1" (25.4 mm) for the internal dimensions and a wall thickness from 2,9 to 4.8 mm.Pure, clean, strong and easy to handleMaterial: platinum cured silicone braided with medical grade PET mesh materialLow extractable profile due to extensive post curing process: ease the validation of Tuflux® SIL biopharmaceutical tubing60 Shore A hardness, good tensile properties and pump lifeTemperature range: from -20 °C to + 135 °C (-4 °F to + 275 °F)Printing of ID and OD dimensions on the tubing: facilitates tubing identificationThe low tack surface treatment significantly reduces surface friction for easier handlingSterilization: Gamma irradiation and autoclavePackaging: Primary and secondary PE packagingCertificate of Release: delivered with each order for traceabilityValidation Guide & Extractable Guide availableEuropean Pharmacopoeia: 3.1.9USP <661>; USP <381>; USP <88> Class VI;USP<87>, ISO 10993-5; ADCF Certified; LAL Endotoxin Test

Applications

  • Application Area
    Transferring
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates

Compliance Information

  • Compliance
    USP<87>& USP<88> Class VI, ISO 10993-5, ADCF, USP<661>, REACH, 2011/65/EC for heavy metals

Dimensions

  • Tube Length
    10 m
  • Tube Size (ID – OD)
    1" × 1-3/8" (25.4 mm × 34.9 mm)

General Specifications

  • Elongation at Break
    > 500 %
  • Tear Strength
    > 8.0 MPa
  • Tubing
    Braided Silicone (Tuflux® SIL Braided)

Materials of Construction

  • Tubing Material
    Platinum-Cured Silicone with PET reinforcement

Operating Conditions

  • Operating Pressure
    4 bar

Product Information

  • Brand
    Tuflux® SIL
  • Pack Size
    1
  • Size Indication on Tube
    Ink Printed on Tube
  • Tube Type
    Tube coils

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable
    • Gamma Irradiatable