Standard Laboratory Printer
Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.
- Item No.:
- YDP40
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Lab Balance Accessories
The printer is easy to connect using the USB cable provided. Thanks to plug & work function, the YDP40 printer is automatically recognized by all Sartorius balances with a USB port of the latest generation and is immediately ready to operate. One roll of paper is included with standard equipment. (Secura® , Quintix®, Practum®)
Accessories Information
-
Data PrinterThermal Printer
Connections (Data)
-
Data InterfaceUSB
Dimensions
-
Dimensions WxDxH125 × 200 × 125 mm
Power Requirements
-
Line Voltage24 V
-
Power RequirementsDC 24 V, 1.5 A
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.