MSA Pipette Check Software, v.2 - Cubis® I, II

The application workflow provides a simple and safe way to test piston pipettes with fixed or adjustable volume.

Pack Size
Price (USD):
$783.00
Item No.: 
YAPP042
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Two methods are available:

  • The "quick check" is based on the free entry of up to 9 repetitions
  • Requires 10 pipettings or 3 x 10 pipettings for variable pipettes ( ISO 8655)
  • After entering pipette data as well as climate data temperature and air pressure (to determine Z factor), Q-App guides user through each calibration step
  • Evaluation takes place automatically and corresponds to current tolerance requirements of ISO 8655 Standard
  • Calibration results can be documented via an interfaced Sartorius printer or by HTML visualization via the Q-Web-based network

Applications

  • Application
    Pipette Check Advanced
  • Application Programs
    • Weighing
    • User calibration

Features

  • Device/Instrument Compatibility
    Cubis® MSA

Product Information

  • Brand
    Cubis® MSA
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.