Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

The Secura® Semi-Micro Balance is the pinnacle of precision, providing accurate weighing measurements down to 0.01 mg.

Top Features of the Secura® Semi-Micro Balance

  • Real-time guidance prompts
  • Automatic level monitoring and internal adjustment
  • One-Touch ergonomic draft shield
  • Integrated applications for expanded capability
  • Automatic USP compliance monitoring

Popular Applications for the Secura® Semi-Micro Balance

  • Ultra-precise weight measurements of samples, compounds and chemicals.

Maximum Weighing Capacity
Item No.: 
SECURA125-1S
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Ultra-Precise Weight Measurement, Intuitive Design

Secura® Semi-Micro Balances are designed to securely and accurately measure extremely small mass laboratory samples. To ensure the most precise results, the Secura® Semi-Micro Balance is equipped with real-time level monitoring and intelligent internal adjustment capabilities that automatically minimize opportunities for result error. The Secura® Semi-Micro Balance’s intuitive touch-screen display allows researchers to quickly and easily navigate applications and data sets, as well as save, transfer and evaluate data and calibration records.

Built-In Applications Enhance and Elevate Secura® Semi-Micro Balance Capability

The Secura® Semi-Micro Balance excels at standard lab weighing applications such as weighing, peak hold and density determination measurement, as well as unstable condition monitoring to eliminate result error. Included applications allow researchers to carry out advanced weight measurements of mixtures, measure the density of both liquid and solid samples, make complex multi-step conversions and create calibration and weight statistical measurement reports.

Combining Convenience and Security

Secura® Semi-Micro Balances blend ease-of-use and fully compliant security features, making them the ideal tool for fast-paced laboratories researching controlled or regulated environments. Secura® Semi-Micro Balance’s Plug & Play capability allows researchers to conveniently connect various laboratory tools and data transfer and storage devices. In contrast, the PC-Direct feature allows laboratories to transfer data directly to any Microsoft Office application. To ensure these transfers are secure and compliant, the Secura® Semi-Micro Balance constantly monitors weighing conditions. It will temporarily block data transfers to linked computers or printers when uncertain weighing results are detected.

Applications

  • Application
    Research
  • Application Area
    • Production
    • QC/QA
    • Pharma
    • Chemical industry
    • Automotive
  • Industry
    • Pharma / Biotech
    • General Lab
    • Governmental lab
    • Academic
    • Automotive
    • Pharmacies
    • Chemical
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    Yes

Compliance Information

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Non-verified
  • Regulatory Requirements
    • GLP
    • GMP

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer

Dimensions

  • Dimensions WxDxH
    218 × 376 × 316 mm
  • Weighing Chamber Height
    218 mm
  • Weighing Pan Diameter
    ⌀ 80 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Leveling
    Real-Time Level Support
  • Password Protection
    Yes
  • Repeatability
    0.02 mg
  • SQmin Function
    Yes
  • Safety Level
    Configurable in three levels
  • Sample Identifier
    Yes
  • Scale Interval
    0.01 mg
  • Tamper Protection
    Password protection
  • Typical Stabilization Time
    ≤4 s
  • Underfloor Weighing
    No

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    Manual
  • Linearity
    0.1 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    8.2 mg
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    120 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Semi-micro balance
  • Brand
    Secura®
  • Lab Balance Data Cable
    Item no.
    YCC04-D09

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • LCD Remote Display
    Item no.
    YRD03Z

    Additional display for standard lab balances

  • Demo Box for Semi-Micro Balances

    Demo Box for Semi-Micro Balances

  • Natural Stone Balance Table

    Balance table made of natural stone, with vibration dampeners.

  • Standard Laboratory Printer

    Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

  • Data Cable mini USB,RS232 25-pin

    Data Cable mini USB,RS232 25-pin

  • Slotted Weighing Pan
    Item no.
    YSP01SQP

    Slotted High-performance weighing pan, 80 mm, slotted, for 0.01 mg balances

  • Pipette Calibration Set
    Item no.
    YCP06SQ

    Pipette calibration kit (hardware) for balances

  • Sartorius Stat-Pen
    Item no.
    YSTP01

    Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

  • Balance Table
    Item no.
    YWT09

    Balance table made of wood with cast-stone inset for precise, reliable weight measurements

  • Lab Balance Data Cable
    Item no.
    YCC03-D09

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Filter Weighing Pan
    Item no.
    YFW01SQP

    Filter weighing pan, 130 mm, conversion kit for 0.01 mg balances included

  • Weighing Pan
    Item no.
    YWP01SQP

    Weighing pan, 90 mm, conversion kit for 0.01 mg balances included

  • Ionizing Blower
    Item no.
    YIB01-0UR

    Ionizing blower for eliminating electrostatic charges on sample containers and samples

  • Self-adhesiv paper+thermotransf.foil 90m

  • Power supply GPP8 for AR, BR, KR

  • Printingpaper + thermotransferfoil 90m

  • Self-adhesive Thermopaper 5 x 24m

  • Thermopaper 5 x 24m
    Item no.
    69Y03287

  • GPP8 AC-Plug EU, UK, US
    Item no.
    6971790

    GPP8 AC-Plug EU, UK, US

  • Dust cover
    Item no.
    6960SE04

  • Protecting cover
    Item no.
    6960SE05

  • Protecting cover
    Item no.
    6960SE05

  • Foil cable 34 pol.
    Item no.
    69SE0071

  • Sealing strip, left and right

  • Cable Peltier pcb
    Item no.
    69SE0072

  • level indicator
    Item no.
    69B12133

  • Spirit level with current output

  • Groundplate, cpl.
    Item no.
    69SE0050

  • Cover, left and right
    Item no.
    69SE0062

  • Locking slide
    Item no.
    69SE0052

  • Door handle, top
    Item no.
    69SE0079

  • Lifting device
    Item no.
    69SE0066

  • Cover glass
    Item no.
    69SE0055

  • Hood with display unit
    Item no.
    69SE0049

  • Cover bearing
    Item no.
    69SE0063

  • Peltierelement
    Item no.
    69SE0064

  • Front glass
    Item no.
    69SE0016

  • null indicator subassembly

  • lifting frame set
    Item no.
    69SE0083

  • Cover heat sink
    Item no.
    69SE0054

  • Slider
    Item no.
    69SE0060

  • Main pcb (needs to be programmed)

  • Antstatic brush
    Item no.
    69MS0090

  • Dust cover
    Item no.
    6960SE04

  • Frame cover
    Item no.
    69SE0053

  • Peltier Board
    Item no.
    69SE0070

  • application pcb (needs to be programmed)

  • Rear wall
    Item no.
    69SE0058

  • system wiring pcb
    Item no.
    69SE0087

  • Door handle, right
    Item no.
    69SE0080

  • Weighing pan D80
    Item no.
    69SE0043

  • Door handle, left
    Item no.
    69SE0081

  • Lateral slide, right
    Item no.
    69SE0056

  • data IO/Power IN pcb
    Item no.
    69SE0075

  • Cushion set
    Item no.
    69SE0955

  • Lateral slide, left
    Item no.
    69SE0057

  • Hook
    Item no.
    69SE0059

  • pressure plate (level indicator)

  • Base plate weighing chamber  D80

  • Carton
    Item no.
    69SE0954

  • levelling screw
    Item no.
    69B20005

  • Pan connection
    Item no.
    69SE0065

  • Closure cap Mini USB
    Item no.
    69SE0074

  • Citation information is temporarily unavailable. Please check back later.

    Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.