Resolute® BioSC Pilot Multi-Column Chromatography System 

Moving from a chromatography skid to integrated downstream processing.

Enables batch, multiple multi-column processes (parallel batch, continuous) or multi-step integration resulting in Process Intensification.

Resolute® BioSC Pilot can operate simultaneously and continuously three chromatography separations, including viral inactivation and in-line buffer preparation.

Item No.: 
Resolute-BioSC-Pilot
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

The Resolute® BioSC platform is a chromatography system designed to purify biologics (mAbs, recombinant proteins, blood factors…) from the process development to Commercial Manufacturing scale. We have embedded specific features into the BioSC Platform enabling batch, multiple multi-column processes (parallel batch, continuous chromatography) or multi-step integration resulting in Process Intensification.

Intensified Downstream Processing system

Resolute® BioSC Pilot can operate simultaneously and continuously three chromatography separations, including viral inactivation and in-line buffer preparation. The chaining of multiple processes results in a streamlined and intensified process.

  • Integrated Viral Inactivation: Enables full automation and integration of the VI, as well as chromatography process management with a single skid.
  • In-line buffer preparation: Automatically prepares solutions with the right combination of pH, conductivity, and concentration from mother solutions. These three parameters are continuously monitored and controlled by a dedicated algorithm to guarantee accuracy and fast response.

Simulate your switch from batch to process intensification

Resolute® BioSC Predict is an exclusive simulation and optimization software for the development of intensified chromatography processes enabling any scientist to switch from batch to streamlined continuous processes, without prior expert knowledge.