Incucyte® CytoATP Orange Lentivirus Kit

A complete solution for performing kinetic, live-cell imaging of changes in cytoplasm ATP in mono- and co-culture assays. Supplied as 1 vial (0.2 mL) Incucyte® CytoATP Lentivirus (EF1-α promoter), and 1 vial (0.2 mL) Incucyte® CytoATP Non-Binding Control Lentivirus (EF1-α promoter). The CytoATP Lentivirus Reagent Kit should be stored at -80°C.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Item No.: 
4772
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Incucyte® CytoATP Lentivirus Reagent Kit contains lentiviral based live-cell labeling reagents driven by an EF1-α promotor with puromycin selection, resulting in stable expression of a dual fluorescent (cpmEGFP and mKOk) ATP indicator, either ATP binding (CytoATP Lentivirus) or ATP non-binding control (CytoATP Non-binding Control Lentivirus). CytoATP Lentiviruses are highly efficient, yet non-disruptive, labeling reagents of live cells for the detection and quantification of changes in cytoplasmic ATP in mono- and co-culture cell model

The Incucyte® CytoATP Lentivirus Reagent Kit has been validated for use with the Incucyte® Live-Cell Analysis System configured with the Metabolism Optical Module (Cat. No. 4820) for measurements of dynamic changes in cytoplasmic ATP. The Incucyte® CytoATP Lentivirus Reagent Kit is not compatible with Incucyte instruments configured with Green/Orange/NIR, Orange/NIR or Green/Red Optical Modules. The Incucyte® CytoATP Lentivirus Reagent Kit is intended for use with the Incucyte® ATP Analysis Software Module (Cat. No. 9600-0033).

Applications

  • Assay Type
    Metabolism

Features

  • Device/Instrument Compatibility
    SX5
  • Optical Module
    Metabolism

General Specifications

  • Color
    Metabolism

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.