ProCHO™-5 Medium Powder 1L

ProCHO™ 5 protein free CHO medium, with HEPES and 0.1% Pluronic® F-68, without L-Glutamine, phenol red, hypoxanthine or thymidine, 1 L ProCHO™ 5 protein free CHO medium, with HEPES and 0.1% Pluronic® F-68, without L-Glutamine, phenol red, hypoxanthine or thymidine, 1 L
- Item No.:
- BEBP12-766Q
Choose your ProCHO™4, ProCHO™5 Media
ProCHO™ Protein-free CHO Media were developed specifically to facilitate the production and downstream processing of recombinant proteins expressed in CHO cells. These protein-free formulations support high-density cultures without the need for animal-derived components. Very low levels of recombinant insulin facilitate both downstream purication and regulatory compliance.
Applications
-
Application8799050236512
-
Application Area8803895214688
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Physicochemical Information
-
Chemically Defined (CD)8802581119584
-
Protein Free8799107383904
Product Information
-
Package Type8799066587744
-
Packaging1 L
Sterility/Purity
-
Delivery Condition8798979064416
Storage Conditions
-
Storage Conditions8799086772832
Volume
-
Volume1 L