• Shop
  • Sartoclean® CA Cartridge 0.8µm 10 inch | 40pc

Sartoclean® CA Cartridge 0.8µm 10 inch | 40pc

Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Item No.: 
5622504E1------H
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Applications:

  • Vaccines and Blood & Plasma
  • Protection of downstream equipment and CA final membrane filters
  • Bioburden reduction

Benefits:

  • Highest product yields
  • Ultra-low unspecific binding membrane
  • More economical process flow
  • Increased total throughput performance

Pure CA Membrane
Sartoclean® CA

Two variants are available. Either a heterogeneous double layer for highest protection and total throughput performance (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) or single layer (0.45 µm or 0.2 µm) membrane constellation for highest flow rates.

Power of glass fleece
Sartoclean® GF

The heterogeneous double layer (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) is protected by a layer of glass fleece. This increased the total throughput performance of the membrane double layer and adds an adsorptive component to your filtration process.

For highest process flexibility all Sartoclean® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Review the selection guide in our supporting resources literature.

Applications

  • Industry
    8799054758496

Compliance Information

  • Extractables
    8798986044000

Dimensions

  • Filter Size
    8798993252960

General Specifications

  • Capsule/Cartridge Format
    8798961861216

Materials of Construction

  • Material o-ring | seal
    8799065703008
  • Membrane Material
    8799042863712

Physicochemical Information

  • Pore Size Final-filter
    0.8μm
  • Pore Size Pre-filter
    3μm

Product Information

  • Brand
    8798951703136
  • Pack Size
    40

Sterility/Purity

  • Delivery Condition
    8798979031648
  • Sterilization Method
    8799086674528