Sartocon® Slice 200 PES Cassette

PES membrane is a membrane polymer that is well established in the biotechnological and pharmaceutical industries. It is a stable polymer featuring a broad pH and temperature range. PES membranes are designed for use in the biotechnical and pharmaceutical industries.

  • Stable polymer featuring a broad pH and temperature range

  • Minimal adsorption of proteins, viruses, etc.
  • Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures
  • Membrane retention is unaffected by repeated re-use

Item No.: 
3081460902E--SG
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

PES Ultrafiltration Cassettes are available in the following molecular weight cut offs: PES Max, 1 kDa, 5 kDa, 8 kDa, 10 kDa, 30 kDa, 50 kDa, 100 kDa, 300 kDa

Main applications are:

  • IgG

  • Blood factors

  • Enzymes

  • Peptides

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filtration Area
    200 cm²
  • Flow Channel Geometry
    Protein conc. >20% /or viscosity above.3cp

General Specifications

  • Cassette Format
    Slice 200 Cassettes
  • Filter Class
    Ultrafilter
  • Filter Configuration
    Slice 200 Cassette
  • Filter Format
    Cassettes
  • Ultrafilter
    1 kD Polyethersulfone Ultrafilter Membrane

Materials of Construction

  • Integral Frame
    Polyvinylidene fluoride (PVDF)
  • Membrane Material
    Polyethersulfone (PES)
  • Sealing Compound
    Silicone Grey
  • Spacer
    Polypropylene (PP)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 1 – 14

Physicochemical Information

  • MWCO
    1 kDa
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Brand
    Sartocon®