Sartoguard PES Maxicaps® 0.2µm 10 inch | Vent Valve
All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.
- Item No.:
- 5477307F1G-OOIT
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartoguard PES
Sartoguard PES filter cartridges are especially designed for effective bioburden control and reliable removal of particles from a broad range of fluid streams. They provide the findest, most efficient and reliable performance for critical prefiltration applications. They can be used for protection of Mycoplasma retentive or sterilizing grade filters. They allow for downsizing of filtration systems and cost saving in applications where the use of validated sterilizing grade filters is not required, but reliable bioburden and turbidity reduction is.
Sartoguard PES filters are designed for broad chemical compatibility from pH 1 to pH 14 and low extractable levels.
Applications
-
IndustryPharma / Biotech
Compliance Information
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1/2" Single Stepped Hose Barb
-
Connector Outlet1/2" Single Stepped Hose Barb
Dimensions
-
Filter Size10"(0.8 m² / 8.6 ft²)
General Specifications
-
Capsule/Cartridge FormatMaxicaps®
Materials of Construction
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size Final-filter0.2μm
-
Pore Size Pre-filter1.2μm
Product Information
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable