• Shop
  • TakeOne® Pre-Designed Solutions - 1.5" Sanitary Tank Mount - 4 × 50 mL Flexboy® bag manifold - Benchmark™

TakeOne® Pre-Designed Solutions - 1.5" Sanitary Tank Mount - 4 × 50 mL Flexboy® bag manifold - Benchmark™ - TPE (C-Flex®)

The pre-assembled and single-use TakeOne® Aseptic Sampling Device allows you to collect perfectly representative samples without any risk from cross contamination, incorrect assembly or ineffective cleaning and sterilization of reusable parts.

Fits to a 1.5' Sanitary Fitting and provides up to 22 samples thanks to 20 samples from the innovative Benchmark™ sampling line which has a true capacity of 70 samples. C-Flex® tubing with Quickseal® Disconnect.

Tubing
Item No.: 
24TC05CPDS0010
Availability: 
Qty. Graduation
5
*Custom/bulk order quotes are provided within 72 hours of request.

TakeOne® solutions are ideal for all in-process sampling requirements in a drug production process.

<h3>Quick and Easy Setup</h3><h4>Pre-Assembled</h4>
  • TakeOne® arrives fully assembled and ready for installation to the sampling point.
  • Eliminate assembly operations where valuable time is lost.
<h4>Ready-to-Use</h4>
  • TakeOne® has no spare, reused parts or accessories.
  • Eliminate the risk of production delays or batch contaminations from lost or damaged parts.
<h4>Single-Use</h4>
  • Simply dispose of the TakeOne® device at the end of the batch.
  • Eliminate the risk of contamination from improper or ineffective cleaning of reusable parts.
<h3>Reliable Performance</h3><h4>100% Leak Tested</h4>
  • Each sampling line of every TakeOne® passes a leak-test prior to shipment.
  • Rely on TakeOne® for dependable and repeatable performance, lot after lot.
<h4>Preserve Process and Sample Integrity</h4>
  • The resilient deformable aseptic chamber is at the core of the device.
  • Bacterial ingress validation demonstrates the chamber form a microbial barrier after actuation.
  • As verified by statistical analysis, the aseptic chamber returns to a like-new condition after 40 actuations and 10 SIP cycles after actuation.
<h3>Robust Design for Operator and Process Safety</h3><h4>316L Stainless Steel Faceplate</h4>
  • Careful selection of the materials of construction make the TakeOne® sampling device engineered to perform.
  • The sanitary fitting complies with ASME-BPE standards to ensure a correct and secure fit to process equipment.
  • Trust the 316L stainless steel fitting of TakeOne® to perform as you would any fitting, even during aggressive SIP conditions.
<h4>Spring-Return Actuator</h4>
  • An internal spring automatically retracts the needle back into the device after sampling.
  • This feature affords protection from exposure to sharps and encourages sample volume control.
<h3>Pre Designed Solutions for Every Process Area</h3>

In-process sampling is a requirement at each process step to ensure a drug products' safety, identity, strength, purity and quality. Yet there are some differences in the sampling requirements between Process Areas. Leveraging our expertise gained from helping our customers succesfully take hundreds of thousands of aseptic samples, Sartorius presents a family of Pre Designed Solutions that meet the general sampling requirements of each process area.

<h4>Cell Culture and Downstream Intermediates</h4>
  • Check for sterility, bioburden and non-host organisms prior to and just after inoculation, after recovery and hold steps and at batch conclusion
  • Regular checks cell count, viability, density and other critical process parameters
<h4>Buffer and Media Preparation</h4>
  • Check for sterility prior to and after additions or transfers
  • Check for endotoxin prior to and after additions or transfers
  • Regular checks of pH, titration, conductivity, concentrations and other critical process parameters
<h4>Drug Substance Purification</h4>
  • Check for bioburden prior to 0.2µm filtration, during equipment calibration, after any additions and at end of process
  • Check for endotoxin during equipment calibration, after any additionss, at end of end of process, after chomatography steps and at end of end of process
  • Regular checks of osmolality, viral|protein concetration, pH and other critical process parameters
<h4>Drug Product Formulation</h4>
  • Check for bioburden prior to 0.2µm filtration, prior to fill and finish, after filling, at end of hold time and at end of process
  • Check for endotoxin prior to fill and finish, after filling, at end of hold time and at end of process
  • Regular checks of osmolality, viral|protein concetration, pH and other critical process parameters

  • Del - Connector
    • 1.5" Sanitary Tank Mount
    • 1.5" Sanitary Tank Mount
    • 1.5" Sanitary Tank Mount
    • 1.5" Sanitary Tank Mount
    • 1.5" Sanitary Tank Mount
    • 1.5" Sanitary Tank Mount
    • 1.5" Sanitary Tank Mount
    • 1.5" Sanitary Tank Mount
    • 1.5" Sanitary Tank Mount

Applications

  • Application Area
    8803894526560
  • Process Step
    8799058625120

Connections (Physical)

  • Container Outlet
    8798973985376
  • Container Tubing Line Format
    1/8" ID × 1/4" OD, 6" Length - Quickseal® at 3"
  • Sampling Lines
    5

General Specifications

  • Tubing
    TPE (C-Flex®)

Materials of Construction

  • Tubing Material
    8799090934368

Product Information

  • Brand
    8798956028512
  • Container Format
    8803007136352
  • Container Type
    8804776804960
  • Number of Containers
    4
  • Pack Size
    5

Sterility/Purity

  • Delivery Condition
    8798979064416
  • Sterilization Method
    8799086412384

Volume

  • Capacity
    24 total samples
´