• Shop
  • Unisart® CN 180 DX Backed Nitrocellulose Membrane, 5 rolls per pack

Unisart® CN 180 DX Backed Nitrocellulose Membrane, 5 rolls per pack

Unisart® CN membranes are polyester-backed nitrocellulose membranes. They are the product of choice when high protein binding capacity, reliable capillary speed, and defect-free surface quality is needed.

Membrane Roll Width
Price (USD):
$1,430.00
Item No.: 
1DX18ER100020NTB
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Unisart® CN 180 DX is the most sensitive lateral flow membrane in our portfolio with a capillary speed of 135 - 175 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 225 - 255 µm.

Unisart® CN 180 DX is the membrane of choice when very high sensitivity is needed. This membrane with its superior sensitivity is perfectly suited for critical assays such as HIV tests.

Unisart® diagnostic membranes have been designed to be the best substrate for rapid antigen tests.

All backed Unisart® membranes perfectly fit diagnostic manufacturer production needs from thousand strips on manual cards to million strips on reel-to-reel equipment.

Their white, even and smooth surface is free of macroscopic defects and foreign matters allowing a consistent dispensing of sharp capture and control lines.

Applications

  • Market
    8799058166368

Dimensions

  • Membrane Roll Length
    100 m
  • Membrane Roll Width
    20 mm
  • Membrane Thickness
    225 - 255 µm

Features

  • Max Splices
    8799041552992

Materials of Construction

  • Backing
    8798947213920
  • Membrane Material
    8799043027552

Physicochemical Information

  • Capillary Speed
    8800189219424
  • Wettability
    8799106925152

Product Information

  • Brand
    8798954291808
  • Membrane Type
    8801238155872
  • Pack Size
    5 rolls

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´