• Shop
  • Filter- Loop-Assembly with Sartocube® Self Contained Unit 30 kDa

Filter- Loop-Assembly with Sartocube® Self Contained Unit 30 kDa

Screen Type: ECO

Cut-Off: 30 kDa

System: FlexAct® UD

Gamma sterilized and ready to use filter loop assembly that includes:

  • Self-Contained filter unit
  • Tubing with Opta® connectors
  • 2 pressure domes
  • TMP control pinch valve
  • Disposable pump head

Filtration Area
Item No.: 
4XC28
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Description

Bag loop assemblies for the SARTOFLOW® Alpha plus SU are supplied sterile and ready to use.

All product wetted parts of the system are supplied sterile and made from single-use components.

The cassette is designed with the same hydrodynamic flow path as our larger production scale filter cassettes, enabling linear scale-up to larger filter areas.

The single-use concept is an ideal choice for contract manufacturers, research and development applications and all companies with multiproduct through-put.

Application

The system is suitable for use in cGMP environments for process development, clinical trials and for small-scale production batches.

Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein, and highly toxic ADC production.

Features and Benefits

Totally enclosed process with integrated loop assembly

-Fully disposable results in operator safety due to no product contact

Color coding

-Eliminating installation errors

Pre-flushed and sterile

-Ready to use

Single-use

- No CIP with associated water flush and validation required

- No cleaning validation , CFW determination and storage preparation, leads to cost and time saving in set up and validation effort

Low protein binding membrane

- High product yield and high sustained flux

No use of glues

Low extractables

Applications

  • Industry
    8799054758496

Compliance Information

  • Biological Reactivity
    8803105505888
  • Extractables
    8798986044000

Dimensions

  • Channel Height
    • ECO
    • ECO
    • ECO
    • ECO
    • ECO
    • ECO
    • ECO
    • ECO
    • ECO
  • Filtration Area
    3.5 m² | Hydrosart®
  • Flow Channel Geometry
    8798994956896

General Specifications

  • Cassette Format
    8798964023904
  • Filter Class
    8798987190880
  • Filter Format
    8798988304992

Materials of Construction

  • Integral Frame
    8799035556448
  • Membrane Material
    8799042568800
  • Sealing Compound
    8799083627104
  • Spacer
    8799039029856

Operating Conditions

  • Maximum Inlet Pressure
    3 bar

Physicochemical Information

  • MWCO
    30 kD
  • Non-Fiber Releasing
    8799064457824

Product Information

  • Brand
    8798951932512