Choose your product
Filter by product attributes
Products (7)
-
-
Tuflux® SIL
-
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
-
Transferring
-
Autoclavable, Gamma Irradiatable
-
-
-
Tuflux® SIL
-
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
-
Transferring
-
Autoclavable, Gamma Irradiatable
-
-
-
Tuflux® SIL
-
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
-
Transferring
-
Autoclavable, Gamma Irradiatable
-
-
-
Tuflux® SIL
-
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
-
Transferring
-
Autoclavable, Gamma Irradiatable
-
-
-
Tuflux® SIL
-
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
-
Transferring
-
Autoclavable, Gamma Irradiatable
-
-
-
Tuflux® SIL
-
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
-
Transferring
-
Autoclavable, Gamma Irradiatable
-
-
-
Tuflux® SIL
-
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
-
Transferring
-
Autoclavable, Gamma Irradiatable
-
Sartorius Tuflux® SIL, manufactured by Raumedic, is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.
Tuflux® SIL can be assembled on Sartorius single-use assemblies or is available as non sterile tubing coils.
It is available in 7 different internal diameters ranging from 1/8" (3.2 mm) to 3/4" (19.1 mm) and a wall thickness from 1/16" (1.6 mm) to 3/16" (4.8 mm).
- Pure, clean, strong and easy to handle
- Material: platinum cured silicone suitable for pumping application
- Low extractable profile due to extensive post curing process: ease the validation of Tuflux® SIL biopharmaceutical tubing
- 60 Shore A hardness, good tensile propertues and pump life
- Temperature range: from –60 °C to 200 °C (–76 °F to 392 °F)
- Printing of ID and OD dimensions on the tubing: facilitates tubing identification
- The low tack surface treatment significantly reduces surface friction for easier handling
- Sterilization: Gamma irradiation and autoclave
- Packaging: Primary and secondary PE packaging
- Certificate of Release: delivered with each order for traceability
- Validation Guide & Extractable Guide available
- European Pharmacopoeia: 3.1.9 & FDA regulation 21CFR, § 177.2600
- USP <661>; USP <381>; USP <88> Class VI; ISO 10993-5; ADCF Certified; LAL Endotoxin Test
Application Notes
Datasheet
Product Information
-
BrandTuflux® SIL