INSTRUMENT, PIONEER FE, REFURBISHED

Octet® Instruments - Protein Analysis Systems - Article B

Association rate
Item No.: 
30-0229R
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Octet® Instruments - Article B

Compliance Information

  • Extractables
    8801139622496

Features

  • Extended Length
    8799107383904
  • Sample Plate Capacity
    8804088873568

General Specifications

  • Affinity Range
    8804055679584
  • Analysis time per 96 samples (Concentration)
    8804055810656
  • Analysis time per 96 samples (Kinetics)
    8804056072800
  • Analyte MW Range
    8804088447584
  • Association rate
    8804088513120
  • Crude sample compatibility
    8799107449440
  • Dissociation rate
    8804088676960
  • External Automation
    8799107449440
  • Orbital Flow Capacity
    8804088775264

Product Information

  • Country-Specific Enhancements
    • 8800943440480
    • 8800943342176

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.