CellCelector Semi-Solid Media Plastic PrecisionTips, Rack of 96

CellCelector disposable plastic tips are specifically designed for the picking of 3D colonies from semi-solid media such as Methylcellulose, Agarose or Matrigel. Tips are delivered in racks of 96 and can be loaded straight onto the CellCelector Flex.

Item No.: 
CC0027
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

CellCelector Semi-Solid Media Plastic PrecisionTips

Dimensions

  • Diameter
    1200 µm

Features

  • Device/Instrument Compatibility
    CellCelector Flex

Product Information

  • Brand
    CellCelector
  • Pack Size
    Rack of 96

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.