CellCelector Single Cell Glass Capillaries, Pack of 10

CellCelector glass capillaries are designed for the isolation of single cells, clusters, spheroids, organoids and small parts of colonies. Small diameter capillaries allow the targeted picking of individual cells without any cross-contamination by adjacent cells. Larger diameter capillaries enable the picking of clusters or spheroids without creating damaging sheer forces, keeping the picked cluster intact.

Item No.: 
CC0007
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

CellCelector Single Cell Glass Capillaries

Dimensions

  • Diameter
    50 µm

Features

  • Device/Instrument Compatibility
    CellCelector Flex

Product Information

  • Brand
    CellCelector
  • Pack Size
    Pack of 10

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.