iQue® Enhanced Buffer Cartridge

iQue® Enhanced Buffer Cartridge formula is PBS + 0.1% BSA. It is used to coat the sampling line to promote smooth flow of sample.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Item No.: 
97003
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Volume

37 mL, sufficient to run >100 384-well plates. Run time is dependent on protocol.

Storage

Store at Room Temperature. Once opened, store at 2-8°C.

Notes

Enhanced Buffer Cartridges are only compatible on

iQue3®

systems running ForeCyt versions 7.1 or higher. Cartridge expires 30 days after opening.

User Manual

Features

  • Device/Instrument Compatibility
    iQue®3

Product Information

  • Brand
    iQue®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.