Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications to maintain sterility.

Web prices – only available through online purchase

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (3)

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility. The Clipster® is a single-use device that completes our range of solutions for performing sterile disconnections of tubing. The Clipster® is robust, quick and easy to use. The disconnection is performed with a handheld tool (available for purchase separately) which ensures quick and easy execution in various space requirements. Clipster® is the only solution that can be installed by the operator at the point of disconnection. As not being in fluid contact Clipster® can be easily validated.

  • Mechanical disconnection: can be performed on platinum cured silicone and thermoplastic tubings (see datasheet for list of validated materials)
  • Sterility Assurance: Proven during validation with bacterial challenge via immersion in B. Atropheus at 10E6 CFU/mL
  • Error-proof design: Prevents mistakes
  • 4-step operation: Quick and repeatable
  • Intensively qualified: Reliable and robust
  • Available as stand-alone product or preassembled: Flexible
  • Portable handheld tool: Easy to use

Applications

  • Application Area
    8803893969504
  • Process Step
    • 8799058854496
    • 8799058821728
    • 8799058723424
    • 8799058756192
    • 8799058625120

Connections (Physical)

  • Disconnection Method
    8798981063264
  • Disconnection Time
    60 sec.

Materials of Construction

  • Connector Material
    • Polycarbonate (PC)
    • Polycarbonate (PC)
    • Polycarbonate (PC)
    • Polycarbonate (PC)
    • Polycarbonate (PC)
    • Polycarbonate (PC)
    • Polycarbonate (PC)
    • Polycarbonate (PC)
    • Polycarbonate (PC)
  • Tubing Material
    • 8799090934368
    • 8799090967136

Product Information

  • Brand
    8798956094048

Sterility/Purity

  • Delivery Condition
    8798979031648
  • Sterilization Method
    • 8799086641760
    • 8799086379616