Octet® Amine Coupling Second Generation Reagent Kit

Amine Coupling Second Generation Reagent Kit is sufficient for 960 immobilizations onto Amine Reactive Second Generation (AR2G) Biosensors. For screening and kinetics biosensors only.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Item No.: 
18-5095
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Contains: 10X Kinetics Buffer - 50 ml, Sulfo NHS - 573 mg, 10mM Sodium Acetate pH 4.0 - 200 ml, 10mM Sodium Acetate pH 5.0 - 200 ml, 10mM Sodium Acetate pH 6.0 - 200 ml, 1M Ethanolamine pH 8.5 - 200 ml, and 10mM PBS pH 7.4 - 500ml.

Applications

  • Application
    Kinetics

Compliance Information

  • GMP Kits
    No

Features

  • Device/Instrument Compatibility
    • Octet® R8
    • Octet® R4
    • Octet® R2
    • Octet® RH96
    • Octet® RED96e
    • Octet® RH16

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1
  • Octet® Amine Reactive 2nd Generation (AR2G) Biosensors

    The Octet® Amine Reactive 2nd Generation (AR2G) Biosensors are designed for EDC/Sulfo-NHS based immobilization of primary amine containing biomolecules and kinetic characterization of their interactions with target analytes. The use of the AR2G Biosensors requires the Amine Coupling Second-Generation Reagent Kit (AR2G Kit, Item no.: 18-5095). Octet® AR2G Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.

    Key Features of Octet® Amine Reactive 2nd Generation (AR2G) Biosensors

    • Rapid immobilization of proteins and peptides onto the biosensor surface via a stable amide bond
    • Rapid assay development

    Top Applications for Octet® Amine Reactive 2nd Generation (AR2G) Biosensors

    • Kinetic analysis of ligand-analyte pairs

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.