Anti-clumping Agent A 100ml

Anti-clumping Agent A is a concentrated liquid reagent that reduces cell agglutination to help achieve higher viable cell densities for suspension culture. The Anti-clumping agent A is a mild, chemically defined, animal-free formulation that does not contain proteins, enzymes, hydrolysates or components of unknown composition.

Item No.: 
BE02-058E
Min. Order Qty.
50

*Custom/bulk order quotes are provided within 72 hours of request.

  • Anti-clumping Agent A is a ready-to-use solution designed to minimize CHO cell clumping in suspension cultures, made exclusively of non-animal origin components.
  • Anti-clumping Agent A is a buffered, concentrated solution of Dextran sulfate, and recommended usage is at 100x dilution

Applications

  • Application Area
    8803892527712

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Physicochemical Information

  • Chemically Defined (CD)
    8802581119584

Product Information

  • Package Type
    8799066587744
  • Packaging
    0.1 L

Sterility/Purity

  • Delivery Condition
    8798979064416

Volume

  • Volume
    100 mL