The SART System™ is designed to secure the aseptic transfer of sterile liquid into a sterile final filling environment. With its small dimensions, the SART System™ Port can easily be installed on Isolator or RABS (Restricted Access Barrier System) panels.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (1)

The SART System™ consists of an external port, an internal port, and a disposable connection device – the Gammasart ATD™.

High assurance of integrity

The SART System™ and the Gammasart ATD™ connector have been extensively qualified for use in critical applications within biopharmaceutical manufacturing processes. The Gammasart ATD™ connectors are 100 percent air leak tested as a condition of lot release. In addition, the internal port of the SART System™ is tested at 350 mBars. A validation guide is available.

Proven robustness

The SART System™ is based on a well-established alpha|beta concept to allow for reliable and secured fluid transfer while maintaining the integrity of the critical area–isolators, RABS, and cleanrooms. The SART System™ has been extensively qualified to ensure the robustness of the connection and grade-A environment continuity for aseptic processing. The Gammasart ATD™ connector design has been reviewed to improve the tightness of the connection, providing increased robustness of the assembly.

Flexible, single-use devices

The disposable Gammasart ATD™ connector may be opened and re-used up to three times. Multiple transfers of different volumes can be processed without the need for re-sterilization. The disposable Gammasart ATD™ connector may be sterilized by autoclave or gamma irradiation, enabling use with either traditional vessels or fully disposable fluid-handling technologies.

Error-proof and reliable aseptic transfer system

The port is equipped with mechanical interlock systems that prevent an accidental opening without the Gammasart ATD™ connector in place and accidental release of the outer part of the connector. In the event of a stoppage on a filling line, the Gammasart ATD™ connector allows the bulk to be reliably removed from the line, stored, and reconnected later.

Applications

  • Application
    Chemotaxis
  • Application Area
    Final filling
  • Process Step
    • Drug Product Formulation
    • Drug Product Final Filling
    • Drug Substance Purification
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Lever Type
    90° lever

Product Information

  • Brand
    SART System™