iQue® Human T Cell Phenotyping Kit (CD3, CD4 and CD8)

The iQue® T Cell Phenotyping Kit (CD3, CD4, and CD8) is designed for reliable identification of human T cell subsets. This assay is optimized to run on the iQue3® (VBR and VYB configurations) platform combining high throughput sampling, flow cytometry detection, and multiplexing capabilities.

  • T cells are immunophenotyped by staining with a fluorescent antibody panel to separate CD3+, CD4+, and CD8+ cells.
  • Compatible with Qbead Panels enabling cytokine detection and cell phenotyping at the same time.
  • Optimized workflow provides flexibility by enabling additional cytokines to be added for further characterization of subpopulations.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$749.00
Item No.: 
97099
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Key Benefits

  • High-throughput: Designed for high-throughput immunophenotyping of T cells in 96- and 384-well plate format using 10µL (96-well format) and 5µL (384-well format) of cells.

  • Biological insights: Generate functional data and option to analyze cell health from the same cell by multiplexing cell phenotypes and function in a single well.

  • Flexibility: Choose additional cytokines to be added for further characterization of subpopulations.

The whole family includes no-wash/1-wash protocols save time, increase productivity and allow for miniaturization. Reagents and kits can be multiplexed to increase assay content and reduce sample requirements.

User Manual

Applications

  • Application
    Immune Cell Function
  • Research Area
    • Antibody Discovery
    • Drug Discovery
    • Immuno-Oncology

Biological Information

  • Target
    Human

General Specifications

  • Laser Configuration
    Violet-Blue-Red

Product Information

  • Brand
    iQue®
  • Pack Size
    1 X 96 wells

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.