• Shop
  • 4Cell NutriVero 100L Bag

4Cell NutriVero 100L Bag

The 4Cell® NutriVero™ Flex10 Medium is the next-generation chemically defined serum-free, animal component-free medium, newly developed to support Vero cell growth in monolayers as well as in microcarriers suspension culture systems and optimized for the production of viruses.

Item No.: 
CFV3FA4015
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

The 4Cell® NutriVero™ Flex10 medium, is a complete ready-to-use liquid formulation, no supplements need to be added to this medium prior to use. This product can be used for viral vaccines and oncolytic virus manufacturing.

Applications

  • Application
    • 8799050269280
    • 8800222020192
  • Application Area
    8804809572960

Compliance Information

  • Origin
    8799065244256

Features

  • Serum Free
    8799107383904

Physicochemical Information

  • Adherence/Suspension
    8798940430944
  • Protein Free
    8799107449440

Product Information

  • Brand
    8798956749408
  • Package Type
    8799066292832
  • Packaging
    100L Bag

Volume

  • Volume
    100L