Luer Female to UNF 10-32 Female Adapters, 2 pc

Luer female/UNF 10-32 female adapters, for Sartobind® Lab units.

Price (USD):
$57.20
Item No.: 
1ZA---0005
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Adapters to convert the Luer outlet connector on any Sartobind® Lab unit to the UNF 10-32 standard. This enables the operation of Sartobind® Lab units on FPLC systems fitted with UNF 10-32 male connectors. This is a replacement part - a minimum of one piece is already provided in each box of Sartobind® Lab unit(s).

Note: One Luer male/UNF 10-32 female adapter is also required, to adapt the inlet connector on Sartobind® Lab units to the UNF 10-32 standard. A minimum of one piece is already provided in each box of Sartobind® Lab unit(s), and replacements are available to purchase separately (order number 1ZA---0004).

Applications

  • Application
    FPLC

Connections (Physical)

  • Connector(s)
    • Female Luer lock
    • UNF 10-32 female

Operating Conditions

  • Maximum Operating Pressure
    0.6 MPa

Product Information

  • Brand
    Sartobind® Lab
  • Pack Size
    2

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.