• Shop
  • TakeOne® 25 mm depth accessory

TakeOne® 25mm depth accessory 2 - 46mm Ingold® port length

TakeOne® adaptor for 46mm long Ingold® type ports

Length
Item No.: 
INGDEPTH02

*Custom/bulk order quotes are provided within 72 hours of request.

316L stainless steel collars to adapt your existing Ingold ports for use with TakeOne® 25mm.

Applications

  • Application Area
    8803894526560
  • Process Step
    • 8799058625120
    • 8799058723424
    • 8799058756192
    • 8799058821728
    • 8799058854496

Dimensions

  • Length
    46 mm

Product Information

  • Brand
    8798956028512
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    8798979031648
  • 25mm Device Body - 3 lines (TPE)
    Item no.
    INGP03CASQLT01

    25mm TakeOne® device body with 3 x AseptiQuik® connectors for Ingold® style ports

  • 25mm Device Body - 3 lines (SIL)
    Item no.
    INGP03PASQLT01

    25mm TakeOne® device body with 3 x AseptiQuik® connectors for Ingold® style ports

  • TakeOne® Aseptic Sampling System - Predesigned Configurations
    Item no.
    M_TAKEONE_Aseptic_Sampling_System

    The pre-assembled and single-use TakeOne® Aseptic Sampling Device allows you to collect perfectly representative samples without any risk from cross contamination, incorrect assembly or ineffective cleaning and sterilization of reusable parts.

    Fits to a 2" and 1.5" Sanitary Fitting or 25mm Ingold® with 9, 5 or 3 sampling lines, respectively. Innovative configurations available to expand device sampling capacity beyond 50 samples. TPE or Silicone tubing with Quickseal® Disconnect.