Octet® SPR Glass Vial, 7.5 mL

Manufactured using heat and chemical resistant borosilicate glass, Octet® SPR vials help you reduce your need for single-use plastics. With small dead volumes they help minimise the need to prepare excess sample. 7.5 mL vials are ideal for commonly used reagents in assays such as buffer or regeneration solution injections, and can be used in conjunction with Octet® SF3 Sample & Reagent Racks, where sample evaporation is minimized via a reusable septa.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$15.70
Item No.: 
19-0142
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Octet® SPR Glass Vial, 7.5 mL

Applications

  • Application
    All standard SPR assays

Product Information

  • Brand
    Octet®SPR
  • Pack Size
    3

Volume

  • Volume
    7.5 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.