The Steamer Line Hollow Fiber TFF Modules are designed for perfusion and aseptic applications. They are delivered gamma irradiated and ready to use and can be autoclaved.

  • Self-contained units

  • Autoclavable

Choose your product

Filter by product attributes

Products (24)

  • Steamer Discover 12 100kD 0.5 mm
    Item no.
    AU10005DIS12L6
    Filtration Area
    0.0052 m2
    Membrane Material
    8799043420768
    Length
    12
    MWCO
    100kD
  • Steamer Discover 12 100kD 1.0 mm
    Item no.
    AU10010DIS12L6
    Filtration Area
    0.0052 m2
    Membrane Material
    mPES
    Length
    12
    MWCO
    100kD
  • Steamer Discover 12 300kD 0.5 mm
    Item no.
    AU30005DIS12L6
    Filtration Area
    0.0052 m2
    Membrane Material
    mPES
    Length
    12
    MWCO
    300kD
  • Steamer Discover 12 300kD 1.0 mm
    Item no.
    AU30010DIS12L6
    Filtration Area
    0.0052 m2
    Membrane Material
    mPES
    Length
    12
    MWCO
    300kD
  • Steamer Discover 12 30kD 0.5 mm
    Item no.
    AU03005DIS12L6
    Filtration Area
    0.0052 m2
    Membrane Material
    mPES
    Length
    12
    MWCO
    30kD
  • Steamer Discover 12 30kD 1.0 mm
    Item no.
    AU03010DIS12L6
    Filtration Area
    0.0052 m2
    Membrane Material
    mPES
    Length
    12
    MWCO
    30kD
  • Steamer Discover 12 500kD 0.5 mm
    Item no.
    AU50005DIS12L6
    Filtration Area
    0.0052 m2
    Membrane Material
    mPES
    Length
    12
    MWCO
    500kD
  • Steamer Discover 12 500kD 1.0 mm
    Item no.
    AU50010DIS12L6
    Filtration Area
    0.0052 m2
    Membrane Material
    mPES
    Length
    12
    MWCO
    500kD
  • Steamer Discover 12 750kD 0.5 mm
    Item no.
    AU75005DIS12L6
    Filtration Area
    0.0052 m2
    Membrane Material
    mPES
    Length
    12
    MWCO
    750kD
  • Steamer Discover 12 750kD 1.0 mm
    Item no.
    AU75010DIS12L6
    Filtration Area
    0.0052 m2
    Membrane Material
    mPES
    Length
    12
    MWCO
    750kD
  • Steamer Discover 24 100kD 0.5 mm
    Item no.
    AU10005DIS24L6
    Filtration Area
    0.0107 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    100kD
  • Steamer Discover 24 100kD 1.0 mm
    Item no.
    AU10010DIS24L6
    Filtration Area
    0.0107 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    100kD
  • Steamer Discover 24 300kD 0.5 mm
    Item no.
    AU30005DIS24L6
    Filtration Area
    0.0107 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    300kD
  • Steamer Discover 24 300kD 1.0 mm
    Item no.
    AU30010DIS24L6
    Filtration Area
    0.0107 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    300kD
  • Steamer Discover 24 30kD 0.5 mm
    Item no.
    AU03005DIS24L6
    Filtration Area
    0.0107 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    30kD
  • Results per page: | |

    Steamer Line hollow fiber membrane products incorporate our latest glycerin free low extractables, heat resistant modified polyethersulfone (m-PES) membrane technology. All Steamer Line modules are gamma irradiated and ready to use without any tedious pre-rinse. The extractables level for the Steamer Line modules is approximately 80x less than a glycerin conditioned membrane, see Extractables Flush Analysis. After a quick buffer conditioning the module is ready to be used or autoclaved. For autoclaving directions, please see the Steamer Line Validation Guide. Steamer Line modules are fully scalable from batch volumes from 10 mL up to 250 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 26.9 ft² (2.5 m²).

    The Steamer Line modules offer true ready to use crossflow solution:

    • Self-contained units

    • No humectants

    • No pre-rinse required (glycerin free)

    • Ready to use

    • Easy and reliable scale up and scale down Membrane offering from 3kD to 750kD MWCO and from 0.1 μm to 0.65 μm pore size

    • Gamma irradiated

    • Cost efficiency