Quintix® Milligram Balances with Internal Adjustment, 1 mg

Quintix® Milligram Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows. The balance sets benchmarks in every aspect for standard lab balances. Several features make your workflow more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and the touchscreen user interface with built-in application programs.     

Top Features of Quintix® Milligram Balances  

  • Intuitive operation with SmartTouch interface and color touch screen 
  • One-Touch ergonomic draft shield protects samples and minimizes ambient effects  
  • Highest accuracy and convenience ensured by isoCAL fully automatic internal adjustment feature     

Popular Applications for Quintix® Milligram Balances     

  • Routine weight measurement and secure data transfer between laboratory devices.   

Maximum Weighing Capacity
Item No.: 
QUINTIX213-1S
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Built for Ease-of-Use  

The Quintix® Milligram Balance is equipped with a large touchscreen user interface optimized for easy use right out of the box. The intuitive menu structure and navigation allow researchers to efficiently carry out ultra-precise weight measurements with ease. At the same time, the ergonomic OneTouch draft shield compensates for the impact of even the smallest ambient effects.      

Integrated Applications Boost Efficiency   

Quintix® Milligram Balances offer built-in applications that expand the capability of your balance to include advanced measurement and report features. Integrated applications allow researchers to measure the density of both solids and liquids and individual components in mixed samples, automate complex conversions, and generate statistical reports using measurement data safely stored in the Quintix® Milligram Balance’s internal statistical memory. Integrated applications also allow researchers to quickly check weight samples and packages, weigh and count large numbers of small samples or tools, and even account for unstable working conditions when generating reliable measurements in any environment.  

Datasheet

en 1.1 MB

Applications

  • Application
    • Food and Beverage
    • Research
  • Application Area
    • Education
    • Production
    • General laboratory
    • Pharmacies
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    Yes

Compliance Information

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Non-verified
  • Regulatory Requirements
    • GLP
    • GMP

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer

Dimensions

  • Dimensions WxDxH
    218 × 360 × 320 mm
  • Weighing Chamber Height
    209 mm
  • Weighing Pan Diameter
    ⌀ 120 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Leveling
    Manual
  • Password Protection
    No
  • Repeatability
    1 mg
  • Scale Interval
    1 mg
  • Tamper Protection
    Supervisor lock
  • Typical Stabilization Time
    ≤1 s
  • Underfloor Weighing
    Yes

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    Manual
  • Linearity
    2 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    N/A
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    210 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Milligram balance
  • Brand
    Quintix®
  • Standard Laboratory Printer

    Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Density Determination Kit for Lab Balances

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Natural Stone Balance Table

    Balance table made of natural stone, with vibration dampeners.

  • Density Determination Kit for Lab Balances

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Laboratory Printer for Balances with GLP, Statistics

    $1,490.00

    Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

  • Aluminum gem tray with recessed grip

    180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum

  • Ionizing Blower
    Item no.
    YIB01-0UR

    Ionizing blower for eliminating electrostatic charges on sample containers and samples

  • Glass Draft Shield for mg-Balances

    Glass Round Draft Shield

  • LCD Remote Display
    Item no.
    YRD03Z

    Additional display for standard lab balances

  • Lab Balance Data Cable
    Item no.
    YCC03-D09

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Balance Table
    Item no.
    YWT09

    Balance table made of wood with cast-stone inset for precise, reliable weight measurements

  • Sartorius Stat-Pen
    Item no.
    YSTP01

    Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

  • Weighing Pan
    Item no.
    YWP03G

    1000 ml, weight ~240 g, d 186 mm, h= 77 mm, stainless steel

  • Data Cable mini USB,RS232 25-pin

    Data Cable mini USB,RS232 25-pin

  • Lab Balance Data Cable
    Item no.
    YCC04-D09

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Analytic balance windshield 10mg balance

    Lab Balance Accessories

  • Self-adhesive Thermopaper 5 x 24m

  • Printer ribbon cass. for Epson

  • Self-adhesiv paper+thermotransf.foil 90m

  • Power supply GPP8 for AR, BR, KR

  • Protecting cover
    Item no.
    6960SE02

  • Printer paper, YDP02/03/04, 57mmX40m,5ea

  • GPP8 AC-Plug EU, UK, US
    Item no.
    6971790

    GPP8 AC-Plug EU, UK, US

  • Thermopaper 5 x 24m
    Item no.
    69Y03287

  • Printingpaper + thermotransferfoil 90m

  • Protecting cover
    Item no.
    6960SE01

  • Dust cover
    Item no.
    6960SE03

  • Knob Weight
    Item no.
    YCW553-AC-02

    Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

  • Lateral slide, right
    Item no.
    69SE0018

  • Lifting device
    Item no.
    69SE0031

  • Ground plate
    Item no.
    69SE0026

  • Base plate
    Item no.
    69SE0021

  • Carton
    Item no.
    69SE0950

  • Supporting pan D120
    Item no.
    69SE0006

  • Display module, complete
    Item no.
    69SE0013

  • board data I/O - power IN
    Item no.
    69SE0082

  • Pan connection UeSi 0,1-1mg

  • Side cover
    Item no.
    69SE0017

  • application pcb (needs to be programmed)

  • level indicator
    Item no.
    69B12133

  • Frame, cpl.
    Item no.
    69SE0023

  • Clamping ring
    Item no.
    69SE0019

  • levelling screw
    Item no.
    69B20005

  • null indicator subassembly

  • Dust cover
    Item no.
    6960SE03

  • Torx screw driver T20
    Item no.
    69SE0024

  • Sensor pcb precision (needs to be progr)

  • Front glass
    Item no.
    69SE0016

  • Cushion set
    Item no.
    69SE0951

  • Lateral slide, left
    Item no.
    69SE0022

  • Pan D120
    Item no.
    69SE0002

  • pressure plate (level indicator)

  • Protecting cover
    Item no.
    6960SE01

  • Cover glass
    Item no.
    69SE0015

  • Frame cover
    Item no.
    69SE0014

  • Analytic balance windshield 10mg balance

    Lab Balance Accessories

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.