Octet® High Precision Streptavidin (SAX) Biosensors

Trays of 96 precision-controlled (CV<4%) Streptavidin biosensors for high precision quantitation, screening, or kinetic applications. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$1,020.00
Item No.: 
18-5117
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Octet® High Precision Streptavidin (SAX) Biosensors

Applications

  • Application
    • Kinetics
    • Quantitation

Compliance Information

  • GMP Kits
    No

Features

  • Device/Instrument Compatibility
    • Octet® N1
    • Octet® R2
    • Octet® R4
    • Octet® R8
    • Octet® RED96e
    • Octet® RH96
    • Octet® RH16

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.