Sartobind® Rapid A is provided as ready-to-use devices which will be fully utilized within a single batch and afterwards disposed:

  • >150 g/L*h productivity
  • >30 g/L DBC 10% at 12 sec RT
  • Average cycle times of only 10-15 min

Choose your product

Products (9)

  • Sartobind® Rapid A Nano
  • Sartobind® Rapid A Capsules
  • Sartobind® Rapid A Mini
  • Sartobind® mAb pack
    Item no.
    96MU01-----11
    Bed Volume
    1.2 mL, 1 mL, 3 mL
    Membrane Adsorber Format
    Capsules
    Connector(s)
    Female Luer lock
  • Sartobind® Rapid A 0.8 L Cassette
    Item no.
    98R-PA19D-L
    Bed Volume
    0.8 L
    Membrane Adsorber Format
    8798988304992
    Connector(s)
    8803696280160
  • Sartobind® Rapid A 96-well plate
    Item no.
    99R-PA19GC-----V
    Bed Volume
    17 µL/well
    Membrane Adsorber Format
    8798988370528
  • Sartobind® Rapid A makes disposable “plug and play” a reality. A unique one-batch, one-membrane approach reduces bioburden risk and lowers CoGs compared to resin-based processes. Rapid cycling translates to >10 times higher productivity and linear scalability from PD to commercial scale.

    • Eliminate the Burden of Column Handling and Consumable Reuse
    • Reduce the High Cost of Bulk Resin
    • Accelerate Speed to Clinic
    • Adopt a Fully Proven Scalable Solution From PD to Commercial Scale
    • Cut Risk of Bioburden
    • Increase Productivity

    Sartobind® Rapid A makes disposable “plug and play” a reality. A unique one-batch, one-membrane approach reduces bioburden risk and lowers CoGs compared to resin-based processes. Rapid cycling translates to >10 times higher productivity and linear scalability from PD to commercial scale.

    • Eliminate the Burden of Column Handling and Consumable Reuse
    • Reduce the High Cost of Bulk Resin
    • Accelerate Speed to Clinic
    • Adopt a Fully Proven Scalable Solution From PD to Commercial Scale
    • Cut Risk of Bioburden
    • Increase Productivity

    Product Information

    • Brand
      Sartobind® Rapid A