Lysine HyperD® affinity resin is used for the purification of lysine binding proteins like plasminogen. It provides high protein binding capacities at high flow rates.

Choose your product

Filter by product attributes

Products (4)

Lysine HyperD® resin is a high-speed, high-capacity affinity resin for the preparative scale purification of biological molecules that bind to lysine, such as plasminogen from human or animal species plasma. Lysine HyperD affinity resin employs a high capacity hydrogel polymerized within the large pores of a rigid bead. This design combines the desirable characteristics of a soft, high capacity gel with the dimensional stability of a rigid bead. Dynamic binding capacity is virtually independent of linear velocity. High productivity is obtained as a result of this combination. Resin packing is fast due to the high density of the beads.

Features and Benefits

- High dynamic capacity
- Rigid resin allows high flow rates

Applications

- Plasminogen purification

Product Information

  • Brand
    8798957109856