Clipster® Components
Choose your product
Products (3)
Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility. The Clipster® is a single-use device that completes our range of solutions for performing sterile disconnections of tubing. The Clipster® is robust, quick and easy to use. The disconnection is performed with a handheld tool (available for purchase separately) which ensures quick and easy execution in various space requirements. Clipster® is the only solution that can be installed by the operator at the point of disconnection. As not being in fluid contact Clipster® can be easily validated.
- Mechanical disconnection: can be performed on platinum cured silicone and thermoplastic tubings (see datasheet for list of validated materials)
- Sterility Assurance: Proven during validation with bacterial challenge via immersion in B. Atropheus at 10E6 CFU/mL
- Error-proof design: Prevents mistakes
- 4-step operation: Quick and repeatable
- Intensively qualified: Reliable and robust
- Available as stand-alone product or preassembled: Flexible
- Portable handheld tool: Easy to use
Datasheet
Applications
-
Application Area8803893969504
-
Process Step
-
8799058854496
-
8799058821728
-
8799058723424
-
8799058756192
- 8799058625120
-
8799058854496
Connections (Physical)
-
Disconnection Method8798981063264
-
Disconnection Time60 sec.
Materials of Construction
-
Connector Material
-
Polycarbonate (PC)
-
Polycarbonate (PC)
-
Polycarbonate (PC)
-
Polycarbonate (PC)
-
Polycarbonate (PC)
-
Polycarbonate (PC)
-
Polycarbonate (PC)
-
Polycarbonate (PC)
- Polycarbonate (PC)
-
Polycarbonate (PC)
-
Tubing Material
-
8799090934368
- 8799090967136
-
8799090934368
Product Information
-
Brand8798956094048
Sterility/Purity
-
Delivery Condition8798979031648
-
Sterilization Method
-
8799086641760
- 8799086379616
-
8799086641760