Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

  • Ultra-low protein adsorption
  • Easy cleaning
  • Higher yields
  • Long product life
  • Retains its performance even with repeated re-use without fouling or loss of retention

Choose your product

Filter by product attributes

Products (22)

  • Sartocon® Hydrosart® Cassette
    Item no.
    3021860706W--SW
    Filtration Area
    0.6 m²
  • Sartocon® Hydrosart® Cassette
    Item no.
    3021860704O--SG
    Filtration Area
    0.4 m²
  • Sartocon® Hydrosart® Cassette
    Item no.
    3021860706W--SG
    Filtration Area
    0.6 m²
  • Sartocon® Hydrosart® Cassette
    Item no.
    3021860606W--SW
    Filtration Area
    0.6 m²
  • Sartocon® Hydrosart® Cassette
    Item no.
    3021860606W--SG
    Filtration Area
    0.6 m²
  • Sartocon® Hydrosart® Cassette
    Item no.
    3021860604O--SG
    Filtration Area
    0.4 m²
  • Sartocon® Slice 200 Hydrosart® 0.2µm 0.2m²
    Item no.
    3081860702W--SW
    Filtration Area
    200 cm²
  • Sartocon® Slice 200 Hydrosart® Cassette
    Item no.
    3081860602W--SW
    Filtration Area
    200 cm²
  • Sartocon® Slice 200 Hydrosart® Cassette
    Item no.
    3081860702W--SG
    Filtration Area
    200 cm²
  • Sartocon® Slice 200 Hydrosart® Cassette
    Item no.
    3081860602W--SG
    Filtration Area
    200 cm²
  • Sartocon® Slice Disposable Hydrosart® Cassette
    Item no.
    3061860601W--SW
    Filtration Area
    0.1 m²
  • Sartocon® Slice Disposable Hydrosart® Cassette
    Item no.
    3061860701W--SW
    Filtration Area
    0.1 m²
  • Sartocon® Slice Disposable Hydrosart® Cassette
    Item no.
    3061860601W--SG
    Filtration Area
    0.1 m²
  • Sartocon® Slice Disposable Hydrosart® Cassette
    Item no.
    3061860701W--SG
    Filtration Area
    0.1 m²
  • Sartocon® Slice Hydrosart® Cassette
    Item no.
    3051860601W--SG
    Filtration Area
    0.1 m²
  • Results per page: | |

    Hydrosart® Microfiltration Cassettes are available in the following molecular weight cut offs:

    0.2 μm and 0.45 μm

    They can be used to remove the following from liquids:

    • Mammalian cells, CHO, BHK
    • Bacteria, E coli, Pasteurella, C. diphtheria
    • Yeasts
    • Cell lysates

    Hydrosart® Microfiltration Cassettes are available in the following molecular weight cut offs:

    0.2 μm and 0.45 μm

    They can be used to remove the following from liquids:

    • Mammalian cells, CHO, BHK
    • Bacteria, E coli, Pasteurella, C. diphtheria
    • Yeasts
    • Cell lysates

    Product Information

    • Brand
      Sartocon®
  • Sartoflow® Study
    Item no.
    SFSTUDY

    SARTOFLOW® Study

    Your best assistant in ultra and diafiltration

    This manual benchtop Crossflow system has been optimized for ultrafiltration, microfiltration and diafiltration applications used in many downstream processes.

  • Sartoflow® Advanced
    Item no.
    SFADVANCED

    Full Flexibility Meets Outstanding TFF Performance

    Flexible solution

    01. - 2.1 m² membrane sizes | 10 L stainless steel vessel or 5, 10, 20 L single-use bags for recirculation

    High product yields

    4-piston membrane pump for low shear

    Highly automated

    Two pumps for feed and buffer addition, as well as full TMP control

  • Sartocon® Slice Holder
    Item no.
    17521---002

    Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 200 ml to 100 L and optimized for the use with up to five Sartocon® Slice Crossflow cassettes (0.1 – 0.5 m2). The filterholder can be sterilized by autoclaving or inline steaming.

  • Find Out Why Hydrosart® Crossflow Membranes are so Productive

    Crossflow Filtration (also known as Tangential Flow Filtration, or TFF) is a filtration method used under dynamic flow conditions. Product feed flows tangentially along the surface of the membrane where the product molecule is retained, while buffer and contaminants pass through the membrane. Sartorius Crossflow Ultrafilters contain Hydrosart TFF Membranes of various molecular weight cut-offs to manage volume reduction and buffer exchange in antibody, vaccine, and blood & plasma processes. Hydrosart is the preferred and best performing TFF membrane for biopharmaceutical manufacturing.