Petri Dishes, 90 mm
Cardboard discs and petri dishes - pre-sterilized in plastic magazines, suitable for the corresponding dispenser.
- Item No.:
- 14311--90------N
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Microbiology Accessories
A cardboard disc (1.4 mm thickness) is wetted with the appropriate culture medium before the membrane filter is applied. They are pre-sterilized in plastic magazines, suitable for the corresponding dispenser.
Available in two diameters:
- 47 mm with 3 ml capacity
- 50 mm with 3.5 ml capacity
Applications
-
ApplicationMicrobial Enumeration
-
MarketFood & Beverage
Dimensions
-
Diameter⌀ 90 mm
Product Information
-
Pack Size100
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.