Microsart® @filter 100, Ready To Use Sterile Filtration Unit, 100 ml
Ready-to-use, sterile Microsart® @filter units combine a funnel, filter base and a gridded membrane filter into one unit. They have been specifically developed for detection and enumeration of microorganisms in pharmaceuticals, cosmetics, food, beverages, water and other liquids.
Top Features of Microsart® @filter
- Ready-to-use and sterile
- Combines a funnel, filter base, and gridded membrane filter into one unit
- Reliable results and easy monitoring
- Widest selection of integrated membrane filter types
Popular Applications for Microsart® @filter
- Microbial enumeration
- Bioburden testing
- Microbial limit testing
- Item No.:
- 16D01--10-H6--BL
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Microsart® @filter
The Microsart® @filter range has been tailored to meet individual needs. There are two volume sizes to choose from, different pore sizes, three different packaging types and different filter colors for contrasting backgrounds during evaluation. Marked graduations allow accurate sample volumes. The optimal design permits a thorough rinsing of the system following filtration.
Membrane Filtration Made Easy
This unit combines the benefits of membrane filtration with the advantages of a ready-to-use unit. Put this unit on a stainless steel manifold to directly filter the sample - no decontamination of the stainless steel base or pump adaptor is necessary. Thanks to its unique click-fit closure after filtration, the funnel is exceptionally easy.
Accurate Volumes
The Microsart® @filter includes a 100 or 250 mL volume funnel. Graduated marks on these units allow accurate sample volumes. Sartorius optimized design with user experience in mind. Transparency permits thorough rinsing after filtration, so no liquid is retained in the funnel. Reliable results are ensured as no liquid remains after filtration.
Reliable Results
In addition to transparency ensuring reliable results, these units are single-use. They are sterile-packaged and ready-to-use, allowing you to take advantage of preparation- and sterilization-free procedures, reducing risk of secondary contamination.
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
Industry
-
Food & Beverage
- Pharma / Biotech
-
Food & Beverage
-
MarketEnvironmental/Water Testing
-
UsageSingle-use
Compliance Information
-
Lot CertificatesRecovery rate, sterility and performance test
Dimensions
-
Filter Diameter⌀ 47 mm
-
Filtration Area13.2 cm²
Features
-
Device/Instrument CompatibilityMicrosart Manifolds
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid Colorwhite | black
Materials of Construction
-
Base MaterialAcrylonitrile butadiene styrene (ABS)
-
Filter MaterialCellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)
-
Funnel MaterialPolypropylene (PP)
-
Membrane MaterialCellulose Nitrate (CN, Cellulose Mixed Ester)
Physicochemical Information
-
Pore Size0.45 µm HF
Product Information
-
BrandMicrosart® @filter
-
Pack Size60
-
Package TypeBags
-
Packaging6 bags of 10
-
TypeConsumables
Usage Protocols
-
Sterilization ProceduresGamma-Irradiation
Volume
-
Volume100 mL
Microsart® @media, sterile media dishes
- 10 sleeves with 10 media dishes each
- Double layer bags
- Plate Count Agar (PCA) or Sabouraud Dextrose Agar (SDA) with Chloramphenicol
Microsart® @media are dishes pre-filled with different types of agar medium, sterile-packaged and ready to use. Together with the Microsart® @filter units, they introduce a brand-new agar and membrane transfer concept for microbial limit testing. The innovative, active lid of Microsart® @media allows touch-free membrane transfer from the Microsart® @filter base, and thus reduces the risk of secondary contamination to an absolute minimum.
Microsart® @media are dishes pre-filled with different types of agar medium, sterile-packaged and ready-to-use. Together with Microsart® @filter units, they introduce a brand-new agar and membrane transfer concept for microbial limit testing. The innovative, active lids of Microsart® @media allow touch-free membrane transfer from the Microsart® @filter base, reducing risk of secondary contamination to an absolute minimum.
Top Features of Microsart® @media
- Reduce risk of secondary contamination
- Safe, reliable and time-saving
- Innovative membrane transfer concept
Popular Applications for Microsart® @media
- Microbial limit testing
- Water analysis
- Bioburden testing
Microsart® @media are dishes pre-filled with different types of agar medium, sterile-packaged and ready to use. Together with the Microsart® @filter units, they introduce a brand-new agar and membrane transfer concept for microbial limit testing. The innovative, active lid of Microsart® @media allows touch-free membrane transfer from the Microsart® @filter base, and thus reduces the risk of secondary contamination to an absolute minimum.
Microsart® @media are dishes pre-filled with different types of agar medium, sterile-packaged and ready-to-use. Together with Microsart® @filter units, they introduce a brand-new agar and membrane transfer concept for microbial limit testing. The innovative, active lids of Microsart® @media allow touch-free membrane transfer from the Microsart® @filter base, reducing risk of secondary contamination to an absolute minimum.
Top Features of Microsart® @media
- Reduce risk of secondary contamination
- Safe, reliable and time-saving
- Innovative membrane transfer concept
Popular Applications for Microsart® @media
- Microbial limit testing
- Water analysis
- Bioburden testing
Microsart® @media, sterile media dishes
- 10 sleeves with 10 media dishes each
- Double layer bags
- Plate Count Agar (PCA) or Sabouraud Dextrose Agar (SDA) with Chloramphenicol
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.